IESNA:LM-63-2002
[TEST]P1055143
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1125
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1236.7 1222.5 1216.8 1206.9 1192.6 1174.2 1152.8 1128.7 1100.2 1069
1034.9 999.3 959.5 921.1 879.9 837.3 793.2 750.6 705.1 658.2
612.7 567.2 521.7 476.2 430.7 388.1 342.6 294.3 248.8 204.7
162.1 120.8 82.4 48.3 17.1 0 0
1236.7 1241 1228.2 1206.9 1177 1137.2 1090.3 1037.7 980.8 918.3
852.9 784.7 713.6 645.4 572.9 504.6 435 369.6 302.8 241.7
187.6 137.9 92.4 65.4 51.2 39.8 27 17.1 10 5.7
2.8 1.4 0 0 0 0 0
1236.7 1223.9 1196.9 1148.6 1081.8 1003.6 918.3 823.1 717.9 611.2
507.5 412.2 317 237.4 166.3 102.3 62.5 49.8 38.4 28.4
19.9 12.8 8.5 5.7 2.8 2.8 1.4 1.4 1.4 1.4
1.4 0 0 0 1.4 1.4 0
1236.7 1221.1 1174.2 1101.7 1006.4 897 777.6 648.2 516 398
290 199 118 64 49.8 37 27 18.5 11.4 7.1
4.3 2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
1236.7 1222.5 1174.2 1087.5 985.1 862.9 723.5 585.7 450.6 328.4
223.2 136.5 69.7 51.2 38.4 28.4 19.9 12.8 7.1 4.3
2.8 1.4 1.4 1.4 0 1.4 0 0 0 0
0 0 0 0 0 0 0
